
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PG1003PB010S
Green/Yellow/White/Black Wires, Stainless Steel Version
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PG1003PB010S
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, 90 Degree Female Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585184807
Outside Diameter
0.71
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
3-Pole
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10