HUBBELL
Image not found
Image not found
play
Linkosity®

Linkosity, Female Plug, 6-Pole, 20A SNIG, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG2306PB001

LINKOSITY, Female Plug, 6-Pole, 20A SNIG, 1' Length

  • LINKOSITY6-Pole
  • 20A SNIG
  • 1' Length

Green/Yellow/White/Black Wires, Super Neutral, Isolated Ground

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG2306PB001

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243191

Dimensions

Outside Diameter

0.77

Weight

1.2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

20