HUBBELL
Image not found

Linkosity, 30A Female Right Angle Cable, 15'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PG3004PA015

Linkosity, 30A Female Right Angle Cable, 15'

  • Linkosity
  • 30A Female Right Angle Cable
  • 15'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PG3004PA015

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, 90 Degree Female Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116815

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10