HUBBELL
Image of PH0303PE010 Linkosity, Double Ended Cable, 3A, 3P, 10'

Linkosity, Double Ended Cable, 3A, 3P, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH0303PE010

Linkosity, Double Ended Cable, 3A, 3P, 10'

  • Linkosity
  • Double Ended Cable
  • 3A
  • 3P
  • 10'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH0303PE010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585505046

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10