HUBBELL
Image of PH1005PE005 Linkosity, 10A, 5W, Double Ended Cable, 5'
Image of PH1005PE005 Linkosity, 10A, 5W, Double Ended Cable, 5'
play
Linkosity®

Linkosity, 10A, 5W, Double Ended Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1005PE005

Linkosity, 10A, 5W, Double Ended Cable, 5'

  • Linkosity
  • 10A
  • 5W
  • Double Ended Cable
  • 5'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1005PE005

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585504575

Dimensions

Outside Diameter

0.75

Weight

0.85 lb

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10