HUBBELL
WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 25' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH1006PE025

Signal and Control, Linkosity, Cordset, Male/Female, Double End, Straight, 6-Wire, 10A 600V AC, PE Wire Code, 25' Length

All Blue Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1006PE025

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585093277

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Logistics

Carton Quantity

5