HUBBELL
Image of PH1006PE030 Linkosity, Double Ended Cable, 10A, 6P, 30'
Discontinued

Linkosity, Double Ended Cable, 10A, 6P, 30'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH1006PE030

Linkosity, Double Ended Cable, 10A, 6P, 30'

  • Linkosity
  • Double Ended Cable
  • 10A
  • 6P
  • 30'

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH1006PE030

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Cable, Male/Female Straight Connectors

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585505190

Dimensions

Outside Diameter

0.77

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

6-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5