Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH1012PE010
All Blue Wires
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PH1012PE010
Color
Gray
EU RoHS Indicator
Yes
Insulation
Item Type
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585524245
Outside Diameter
0.89
Amperage Rating
7 A
Voltage Rating
600V kV
Conductor Type
Copper
Number of Conductors
12-Pole
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
5