HUBBELL
Image of PH2003PB050 Linkosity, Double Ended Cable, 20A

Linkosity, Double Ended Cable, 20A

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2003PB050

Linkosity, Double Ended Cable, 20A

  • Linkosity
  • Double Ended Cable
  • 20A

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2003PB050

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585409450

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

2