text.skipToContent text.skipToNavigation

PH2004PA005

by Hubbell Wiring Device-Kellems 

Catalog ID: PH2004PA005

Linkosity, Double Ended Cable, 20A

Green/Yellow/Black Wires

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
Construction Fabricated
EU RoHS Indicator Yes
Insulation PVC
Item Type Double Ended Cable, Male/Female Straight Connectors
OEM Brand Name Hubbell Wiring Device-Kellems
Plug Type Linkosity
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585504919

Dimensions

Outside Diameter 0.75

Electrical Ratings

Amperage Rating 20 A
Current / Amperage Rating 20 A
Current Rating 20 A
Voltage Rating 600V kV

Conductor Related

Conductor Size #12 AWG
Conductor Type Copper
Number Of Conductors 4-Pole
Strands Multi

Logistics

Carton Quantity 5

Resources/Downloads

Installation/Instruction Manual (IOM)