text.skipToContent text.skipToNavigation

PH2005PB020

by Hubbell Wiring Device-Kellems 

Catalog ID: PH2005PB020

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 5-Wire, 10A 600V AC, PB Wire Code, 20' Length

Green/Yellow/White/Black Wires

Product Details

General

Application Quick Connect/Disconnect Signal and Control
Color Gray
EU RoHS Indicator Yes
Insulation PVC
Item Type Male/Female Double Ended Cable
Jacket PVC
OEM Brand Name Hubbell Wiring Device-Kellems
Temperature Rating -20 Deg C to 105 Deg C
UPC 783585409559

Dimensions

Diameter Live Part .46"

Conductor Related

Conductor Type Copper
Number Of Conductors 5-Pole

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)