HUBBELL
Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Super Neutral/IG
Image of PH2303PB010 Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Super Neutral/IG

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Super Neutral/IG

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH2303PB010

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 3-Wire, 10A 600V AC, PB Wire Code, 10' Length, Super Neutral/IG

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PH2303PB010

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585185132

Dimensions

Outside Diameter

0.71

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

3-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10