HUBBELL
Image of PH3004PA002 Linkosity, Male/Female Cable, 30A 4W, 10'

Linkosity, Male/Female Cable, 30A 4W, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PA002

Linkosity, Male/Female Cable, 30A 4W, 10'

  • Linkosity30A 4W
  • 10'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

2 ft

Catalog Number

PH3004PA002

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Double Ended Male/Female Foot Cable

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585093048

Dimensions

Cable Length

2 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5