HUBBELL
Image of PH3004PA025 Linkosity, Cordset, 4-Wire, 30A 600V AC, 80 ' Length
Image of PH3004PA025 Linkosity, Cordset, 4-Wire, 30A 600V AC, 80 ' Length
play
Linkosity®
Discontinued

Linkosity, Cordset, 4-Wire, 30A 600V AC, 80 ' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PA025

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 80 ' Length

  • Linkosity
  • Cordset
  • Male/Female
  • Double End

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

25 ft

Catalog Number

PH3004PA025

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Double Ended Male/Female Foot Cable

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585505220

Dimensions

Cable Length

25 ft

Outside Diameter

0.75

Weight

7.8 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

3