HUBBELL
Image of PH3004PA030 Linkosity, Double Ended Cable, 30A 4W, 1'
Discontinued

Linkosity, Double Ended Cable, 30A 4W, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PA030

Linkosity, Double Ended Cable, 30A 4W, 1'

  • Linkosity
  • Double Ended Cable
  • 30A 4W
  • 1'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Cable Length

30 ft

Catalog Number

PH3004PA030

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585524276

Dimensions

Cable Length

30 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600 V

Conductor Related

Conductor Type

Copper

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

5