HUBBELL
Image of PH3004PA050 Signal and Control Products, Linkosity, Double Ended Cable, 4W

Signal and Control Products, Linkosity, Double Ended Cable, 4W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PH3004PA050

Signal and Control Products, Linkosity, Double Ended Cable, 4W

  • Linkosity
  • Double Ended Cable
  • 4W

Green/Yellow/Black Wires

General

Cable Length

50 ft

Catalog Number

PH3004PA050

Construction

Fabricated

EU RoHS Indicator

Yes

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Series

MotorQuick/LINKOSITY

Style

Double Ended (Male/Female) Cable

Temperature Rating

-20 Deg C to 105 Deg C

Type

Accessories For LINKOSITY®

UPC

783585504742

Dimensions

Cable Length

50 ft

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current Rating

30 A

Conductor Related

Conductor Type

Copper

Number Of Wires

4-Wire

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5