HUBBELL
Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length
Image of PM1004PB035 Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM1004PB035

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 10A 600V AC, PB Wire Code, 35' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

PM1004PB035

Color

Gray

Environmental Conditions

Wet and Damp Locations

EU RoHS Indicator

Yes

Item Type

Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585184982

Dimensions

Display Size

Linkosity

Electrical Ratings

Amperage Rating

10 A

Connectivity

Pre-Terminated

Current / Amperage Rating

10 A

Current Rating

10 A

Phase

Single Phase

Voltage Rating

600V AC kV

Wattage

6000

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

Pre-Terminated

Certifications And Compliance

Environmental Conditions

Wet and Damp Locations

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5