HUBBELL
Image of PM3004PA015 Linkosity, 20A Male Cable, 15'

Linkosity, 20A Male Cable, 15'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM3004PA015

Linkosity, 20A Male Cable, 15'

  • Linkosity
  • 20A Male Cable
  • 15'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM3004PA015

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116938

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10