HUBBELL
Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 5' Length
Image of PM3004PB005 Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 5' Length
Image of PM3004PB005 Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 5' Length
play
Linkosity®
Discontinued

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PM3004PB005

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 5' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended

Green/Yellow/White/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM3004PB005

Color

Gray

Construction

Fabricated

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585358260

Dimensions

Outside Diameter

0.75

Weight

1.3 lb

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10