HUBBELL
Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 4-Wire, 10A 600V AC, PA Wire Code, 10' Length
Image of PN1004PA010 Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 4-Wire, 10A 600V AC, PA Wire Code, 10' Length

Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 4-Wire, 10A 600V AC, PA Wire Code, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PN1004PA010

Signal And Control, Linkosity, Cordset, Male, Single Ended 90 Degree, 4-Wire, 10A 600V AC, PA Wire Code, 10' Length

  • Linkosity
  • Cordset
  • Male
  • Single Ended 90 Degree

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PN1004PA010

Color

Gray

EU RoHS Indicator

No

Insulation

Item Type

Jacket

PVC

OEM Brand Name

Hubbell Wiring Device-Kellems

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585192963

Dimensions

Diameter Live Part

.46"

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Certifications And Compliance

EU RoHS Indicator

No

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10