


Brand: Hubbell Wiring Device-Kellems
Catalog ID: PN1008PE010S
All Blue Wires, Stainless Steel Version
Application
Quick Connect/Disconnect Signal and Control
Catalog Number
PN1008PE010S
Color
Gray
Construction
Fabricated
Insulation
PVC
Item Type
Single Ended Cable with Male 90 Degree Connector
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585243412
Outside Diameter
0.81
Weight
4 lb
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV
Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
8-Pole
Strands
Multi
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
10