HUBBELL
Image of PS1012PE050 Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 10A 600V AC, PE Wire Code, 50' Length

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 10A 600V AC, PE Wire Code, 50' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS1012PE050

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 10A 600V AC, PE Wire Code, 50' Length

  • Linkosity
  • Cordset
  • Double Ended Cable
  • 2) 90 Degree Fittings

All Blue Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PS1012PE050

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585131092

Dimensions

Outside Diameter

0.89

Electrical Ratings

Amperage Rating

7 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

12-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

5