HUBBELL
Image of PS3004PA010 Linkosity, 30A Male Female Right Angle Cable, 5'

Linkosity, 30A Male Female Right Angle Cable, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS3004PA010

Linkosity, 30A Male Female Right Angle Cable, 5'

  • Linkosity
  • 30A Male Female Right Angle Cable
  • 5'

Green/Yellow/Black Wires

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PS3004PA010

Color

Gray

EU RoHS Indicator

Yes

Insulation

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585116860

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

-20 Deg C to 105 Deg C

Logistics

Carton Quantity

10