
Brand: Hubbell Wiring Device-Kellems
Catalog ID: M003SGGF0
Spec Grade
Application
No Switch, 3) 20A 125V Spec Grade GFCI Duplex
Catalog Number
M003SGGF0
Color
Gray
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521602
Cubic Capacity
215.784 cu.in
Depth
3.6
Height
11.1 in
Width
5.4 in
Cable Entry
Plug-In
EU RoHS Indicator
No