


Brand: Hubbell Wiring Device-Kellems
Catalog ID: RF1004PA001
Green/Yellow/Black Wires
Application
Power and Control Integration
Catalog Number
RF1004PA001
Color
Gray
Construction
Fabricated
Item Type
Female Receptacle
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585504414
Weight
0.15 lb
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000 W
Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
4
Number Of Poles
4-Pole
Nema Rating
Non-NEMA
Carton Quantity
50