HUBBELL
Image of RF2306PB030 Linkosity, Female Receptacle, 20A Single, 6P, 30'
Image of RF2306PB030 Linkosity, Female Receptacle, 20A Single, 6P, 30'
play
Linkosity®

Linkosity, Female Receptacle, 20A Single, 6P, 30'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2306PB030

Linkosity, Female Receptacle, 20A Single, 6P, 30'

  • Linkosity20A Single
  • 6P
  • 30'

Super Neutral and IG, Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF2306PB030

Color

Gray

Construction

Fabricated

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585524320

Dimensions

Weight

2 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000 W

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

6

Number Of Poles

6-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10