HUBBELL
Image of RM0304PE001 Linkosity, 3A, 4W, Male Receptacle, 1'
Discontinued

Linkosity, 3A, 4W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM0304PE001

Linkosity, 3A, 4W, Male Receptacle, 1'

  • Linkosity
  • 3A
  • 4W
  • Male Receptacle
  • 1'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM0304PE001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504285

Electrical Ratings

Amperage Rating

3 A

Current / Amperage Rating

3 A

Current Rating

3 A

Voltage Rating

600V Max kV

Wattage

1800

Conductor Related

Conductor Size

#24 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA