HUBBELL
Image of RM1003PA001 Linkosity, 10A, 3W, Male Receptacle, 1'

Linkosity, 10A, 3W, Male Receptacle, 1'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1003PA001

Linkosity, 10A, 3W, Male Receptacle, 1'

  • Linkosity
  • 10A
  • 3W
  • Male Receptacle
  • 1'

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM1003PA001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504360

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

3-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50