HUBBELL
Image of RM1004PB001S Linkosity, Male Inlet, 10A, 4-Pole, 1' Length, Stainless

Linkosity, Male Inlet, 10A, 4-Pole, 1' Length, Stainless

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1004PB001S

Linkosity, Male Inlet, 10A, 4-Pole, 1' Length, Stainless

  • Linkosity10A
  • 4-Pole
  • 1' Length

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM1004PB001S

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite with Stainless Steel Body

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585243306

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50