
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RM1006PE005
All Blue Wires
Application
Power and Control Integration
Catalog Number
RM1006PE005
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Male Receptacle
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585116174
Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V Max kV
Wattage
6000
Conductor Size
#16 AWG
Conductor Type
Copper
Number of Conductors
6
Number Of Poles
6-Pole
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Carton Quantity
50