HUBBELL
Image of RM1007PE010 Signal and Control, Linkosity, Male Receptacle, 7-Wire, 10A 600V AC, PE Wire Code, 1' Length

Signal and Control, Linkosity, Male Receptacle, 7-Wire, 10A 600V AC, PE Wire Code, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1007PE010

Signal and Control, Linkosity, Male Receptacle, 7-Wire, 10A 600V AC, PE Wire Code, 1' Length

  • Linkosity
  • Male Receptacle
  • 7-Wire
  • 10A 600V AC

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM1007PE010

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Composite

Number Of Poles

7-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585116686

Electrical Ratings

Amperage Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Type

Copper

Number of Conductors

7

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Configuration

Number Of Poles

7-Pole

Logistics

Carton Quantity

50