HUBBELL
Image of RM1010PE010 Linkosity, Inlet, 10P, 10'

Linkosity, Inlet, 10P, 10'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM1010PE010

Linkosity, Inlet, 10P, 10'

  • Linkosity
  • Inlet
  • 10P
  • 10'

All Blue Wires

General

Application

Power and Control Integration

Catalog Number

RM1010PE010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585116143

Electrical Ratings

Amperage Rating

7 A

Current / Amperage Rating

7 A

Current Rating

7 A

Voltage Rating

600V Max kV

Wattage

4200

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

10

Number Of Poles

10-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50