HUBBELL
Image of RM2003PB010 Linkosity, Male Receptacle, 20A 3W

Linkosity, Male Receptacle, 20A 3W

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM2003PB010

Linkosity, Male Receptacle, 20A 3W

Linkosity20A 3W

Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM2003PB010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585409320

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

3

Number Of Poles

3-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50