HUBBELL
WBP_RM1004PA001_PRODIMAGE
WBP_RM1004PA001_PRODIMAGE

Linkosity, Male Receptacle, 20A Single, 6P, 1'

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RM2306PB001

Linkosity, Male Receptacle, 20A Single, 6P, 1'

Super Neutral and IG, Green/Yellow/White/Black Wires

Product details

General

Application

Power and Control Integration

Catalog Number

RM2306PB001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite

Number Of Poles

6-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585354804

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

6

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50