HUBBELL
Image of RM2306PB005 Linkosity, Male Receptacle, 20A Single, 6P, 5'
Image of RM2306PB005 Linkosity, Male Receptacle, 20A Single, 6P, 5'
play
Linkosity®

Linkosity, Male Receptacle, 20A Single, 6P, 5'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM2306PB005

Linkosity, Male Receptacle, 20A Single, 6P, 5'

  • Linkosity20A Single
  • 6P
  • 5'

Super Neutral and IG, Green/Yellow/White/Black Wires

General

Application

Power and Control Integration

Catalog Number

RM2306PB005

Color

Gray

Construction

Fabricated

Item Type

Male Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585354811

Dimensions

Weight

1.1 lb

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000 W

Conductor Related

Conductor Size

#12 AWG, #10 AWG Neutral

Conductor Type

Copper

Number of Conductors

6

Number Of Poles

6-Pole

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50