HUBBELL
Image of PS1012PE025 Linkosity, Cordset, 2) 90 Degree Fittings, 4-Wire, 10A 600V AC, 25' Length
Image of PS1012PE025 Linkosity, Cordset, 2) 90 Degree Fittings, 4-Wire, 10A 600V AC, 25' Length
play
Linkosity®

Linkosity, Cordset, 2) 90 Degree Fittings, 4-Wire, 10A 600V AC, 25' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: PS1012PE025

Signal And Control, Linkosity, Cordset, Double Ended Cable, 2) 90 Degree Fittings, 4-Wire, 10A 600V AC, PE Wire Code, 25' Length

  • Linkosity
  • Cordset
  • Double Ended Cable
  • 2) 90 Degree Fittings

Standard Product

General

Application

Plug Together Power Distribution, No Pass Thru

Catalog Number

PS1012PE025

Color

Gray

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Conduit Feed Pre-Wired Box

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585185033

Dimensions

Display Size

Standard Sized Product

Weight

10 lb

Electrical Ratings

Amperage Rating

10 A

Connectivity

Plug Together

Current / Amperage Rating

10 A

Current Rating

10 A

Phase

Single Phase Control

Voltage Rating

250V AC Max kV

Wattage

2500 W

Conductor Related

Number Of Poles

12-Pole

Number Of Wires

13-Wire Grounding

Wire Size

#12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

5