HUBBELL
WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE
Discontinued

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 20' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM3004PB020

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 4-Wire, 30A 600V AC, PA Wire Code, 20' Length

Green/Yellow/White/Black Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM3004PB020

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585358253

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4-Pole

Strands

Multi

Logistics

Carton Quantity

5