HUBBELL
WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 5-Wire, 10A 600V AC, PE Wire Code, 25' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM1005PE025

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 5-Wire, 10A 600V AC, PE Wire Code, 25' Length

All Blue Wires

Product details

General

Application

Quick Connect/Disconnect Signal and Control

Catalog Number

PM1005PE025

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Insulation

PVC

Item Type

Single Ended Cable, Straight Male Connector

OEM Brand Name

Hubbell Wiring Device-Kellems

Plug Type

Linkosity

Temperature Rating

-20 Deg C to 105 Deg C

UPC

783585243016

Dimensions

Outside Diameter

0.75

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V kV

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

5-Pole

Strands

Multi

Logistics

Carton Quantity

5