WBP_PM1004PA005_PRODIMAGE
WBP_PM1004PA005_PRODIMAGE
Discontinued

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 5-Wire, 10A 600V AC, PE Wire Code, 25' Length

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PM1005PE025

Signal And Control, Linkosity, Cordset, Male, Single Ended, Straight, 5-Wire, 10A 600V AC, PE Wire Code, 25' Length.

All Blue Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Single Ended Cable, Straight Male Connector
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585243016

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
10 A
Current / Amperage Rating
10 A
Current Rating
10 A
Voltage Rating
600V kV

Conductor Related

Conductor Size
#12 AWG
Conductor Type
Copper
Number of Conductors
5-Pole
Strands
Multi

Logistics

Carton Quantity
5