
Brand: Hubbell Wiring Device-Kellems
Catalog ID: PH3004PA035
Green/Yellow/Black Wires
Application
Quick Connect/Disconnect Signal and Control
Cable Length
35 ft
Catalog Number
PH3004PA035
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Male/Female Foot Cable
OEM Brand Name
Hubbell Wiring Device-Kellems
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585116297
Cable Length
35 ft
Outside Diameter
0.75
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600 V
Conductor Size
#10 AWG
Conductor Type
Copper
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Strands
Multi
EU RoHS Indicator
Yes
Temperature Rating
-20 Deg C to 105 Deg C
Carton Quantity
2