WBP_PH3004PA005_PRODIMAGE
WBP_PH3004PA005_PRODIMAGE
Discontinued

Signal And Control, Linkosity, Cordset, Male/Female, Double End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 3' Length, Super Neutral/IG

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

PH3004PA040

Signal And Control, Linkosity, Cordset,Male/Female, Double End, Straight, 4-Wire, 10A 600V AC, PA Wire Code, 3' Length, Super Neutral/IG.

Green/Yellow/Black Wires

Product details

General

Application
Quick Connect/Disconnect Signal and Control
Cable Length
40 ft
Color
Construction
Fabricated
EU RoHS Indicator
Yes
Insulation
PVC
Item Type
Double Ended Male/Female Foot Cable
Number Of Poles
3-Pole
Plug Type
Linkosity
Temperature Rating
-20 Deg C to 105 Deg C
UPC
783585116303

Dimensions

Outside Diameter
0.75

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600 V

Conductor Related

Conductor Size
#10 AWG
Conductor Type
Copper
Number Of Wires
4-Wire
Strands
Multi

Logistics

Carton Quantity
2