HUBBELL
Image of RF2002PE001 Signal and Control, Linkosity, Female Receptacle, 2-Wire, 20A 600V AC, PE Wire Code, 1' Length
Image of RF2002PE001 Signal and Control, Linkosity, Female Receptacle, 2-Wire, 20A 600V AC, PE Wire Code, 1' Length
play

Signal and Control, Linkosity, Female Receptacle, 2-Wire, 20A 600V AC, PE Wire Code, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF2002PE001

Signal and Control, Linkosity, Female Receptacle, 2-Wire, 20A 600V AC, PE Wire Code, 1' Length

  • Linkosity2-Wire
  • 20A 600V AC

Product details

General

Application

Power and Control Integration

Catalog Number

RF2002PE001

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585358284

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Current Rating

20 A

Voltage Rating

600V Max kV

Wattage

12000

Conductor Related

Conductor Size

#12 AWG

Conductor Type

Copper

Number of Conductors

2

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®