HUBBELL
Signal and Control, Linkosity, Female Receptacle, 4-Wire, 10A 600V AC, PA Wire Code, 5' Length
Image not found

Signal and Control, Linkosity, Female Receptacle, 4-Wire, 10A 600V AC, PA Wire Code, 5' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF1004PA005

Signal and Control, Linkosity, Female Receptacle, 4-Wire, 10A 600V AC, PA Wire Code, 5' Length

  • Linkosity4-Wire
  • 10A 600V AC

Green/Yellow/Black Wires

General

Application

Power and Control Integration

Catalog Number

RF1004PA005

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585128108

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

4

Number Of Poles

4-Pole

Certifications And Compliance

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50