
Brand: Hubbell Wiring Device-Kellems
Catalog ID: RF2304PA001
Super Neutral and IG, Green/Yellow/Black Wires
Application
Power and Control Integration
Catalog Number
RF2304PA001
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Female Receptacle
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585524696
Amperage Rating
20 A
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
600V Max kV
Wattage
12000
Conductor Size
#12 AWG, #10 AWG Neutral
Conductor Type
Copper
Number of Conductors
4
Number Of Poles
4-Pole
EU RoHS Indicator
Yes
Nema Rating
Non-NEMA
Carton Quantity
50