HUBBELL
Image not found
Image not found
play

Signal and Control, Linkosity, Female Receptacle, 9-Wire, 10A 600V AC, PE Wire Code, 10' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RF1009PE010

Signal and Control, Linkosity, Female Receptacle, 9-Wire, 10A 600V AC, PE Wire Code, 10' Length

  • Linkosity9-Wire
  • 10A 600V AC

Product details

General

Application

Power and Control Integration

Catalog Number

RF1009PE010

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Female Receptacle

Material

Composite

Number Of Poles

9-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585505060

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Current Rating

10 A

Voltage Rating

600V Max kV

Wattage

6000

Conductor Related

Conductor Size

#16 AWG

Conductor Type

Copper

Number of Conductors

9

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®