HUBBELL
Image of RM3004PB015S Signal and Control, Linkosity, Male Receptacle, 3-Wire, 10A 600V AC, PA Wire Code, 1' Length
Image of RM3004PB015S Signal and Control, Linkosity, Male Receptacle, 3-Wire, 10A 600V AC, PA Wire Code, 1' Length
play

Signal and Control, Linkosity, Male Receptacle, 3-Wire, 10A 600V AC, PA Wire Code, 1' Length

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RM3004PB015S

Signal and Control, Linkosity, Male Receptacle, 3-Wire, 10A 600V AC, PA Wire Code, 1' Length

  • Linkosity
  • Male Receptacle
  • 3-Wire
  • 10A 600V AC

Product details

General

Application

Power and Control Integration

Catalog Number

RM3004PB015S

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Male Receptacle

Material

Composite with Stainless Steel Body

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585184715

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Voltage Rating

600V Max kV

Wattage

18000

Conductor Related

Conductor Size

#10 AWG

Conductor Type

Copper

Number of Conductors

4

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50

Media

Videos

play
Linkosity®