Brand: Hubbell Wiring Device-Kellems
Catalog ID: RM3004PB001S
Application
Power and Control Integration
Catalog Number
RM3004PB001S
Color
Gray
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Male Receptacle
Material
Composite with Stainless Steel Body
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585243313
Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Voltage Rating
600V Max kV
Wattage
18000
Conductor Size
#10 AWG
Conductor Type
Copper
Number of Conductors
4
Nema Rating
Non-NEMA
Carton Quantity
50