
Brand: Hubbell Wiring Device-Kellems
Catalog ID: MSL5SG000
Spec Grade
Application
Local Switched, 5) 20A 125V Spec Grade Duplex
Catalog Number
MSL5SG000
Color
Gray
EU RoHS Indicator
No
Item Type
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585521831
Depth
4.7
Width
7.9 in
Cable Entry
Plug-In
EU RoHS Indicator
No