
Brand: Hubbell Wiring Device-Kellems
Catalog ID: UX2306002304C00
Phase C
Application
Power and Control Integration
Catalog Number
UX2306002304C00
Color
Gray
EU RoHS Indicator
No
Item Type
Material
Composite
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585504612
Voltage Rating
600V Max kV
EU RoHS Indicator
No
Nema Rating
Non-NEMA
Carton Quantity
50