HUBBELL
Image of UX2306002304C00 Linkosity, 20A Single Pass Thru, C.

Linkosity, 20A Single Pass Thru, C.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: UX2306002304C00

Linkosity, 20A Single Pass Thru, C.

  • Linkosity
  • 20A Single Pass Thru
  • C.

Phase C

General

Application

Power and Control Integration

Catalog Number

UX2306002304C00

Color

Gray

EU RoHS Indicator

No

Item Type

Material

Composite

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585504612

Electrical Ratings

Voltage Rating

600V Max kV

Certifications And Compliance

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50